IESNA:LM-63-2002
[TEST]P1201838
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-727-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2700K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5330
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
738 826.9 924.2 1020.8 1100.8 1153.7 1180.1 1191.5 1202.2 1216.8
1237 1261.3 1292.8 1324.8 1359.3 1406.3 1473.9 1572.3 1717.7 1919.3
2186.9 2540.2 3021.9 3619.7 4005.2 3911.9 3625.9 3232.3 2807.5 2404.3
1992 1537 1052 618.3 250.8 63.2 0
738 833.1 938.9 1049 1136.4 1193.7 1222 1230.4 1234.8 1237
1242.5 1249.9 1259.4 1263.5 1276.3 1305 1355.3 1435.3 1564.9 1755.5
2012.2 2370.2 2908.8 3700.5 4753.2 5088 4817.8 4497.2 4142.5 3773.2
3228.3 2522.5 1758.1 1070.3 422.6 135.1 0
738 847.1 971.9 1099.3 1204.7 1268.6 1287 1275.6 1248.4 1209.1
1165.8 1124.3 1083.2 1045 1026.3 1048.7 1146.3 1319.6 1529.3 1725.8
1911.9 2128.9 2425.6 2853.4 3672.5 4653.7 4453.5 3978 3665.9 3452.2
3147.8 2707.6 2115.3 1472.4 575.7 94.7 0
738 854.4 1006.1 1144.9 1255.8 1309.7 1308.6 1262 1188.2 1110.4
1036.6 974.9 927.1 899.2 926.8 1063.7 1296.9 1581.8 1882.5 2199.4
2546 2876.1 3191.2 3556.5 4096.6 4786.2 4920.2 4564.8 4166 3757.4
3272 2620.2 1848.4 894.8 350.3 39.3 0
738 865.8 1013.4 1159.6 1272.7 1327 1303.9 1221.6 1117.7 1034.3
960.2 901.1 858.8 849.3 929 1140.1 1453.7 1847.7 2333.4 2923.9
3571.2 4236.9 4902.2 5500.4 6180 6805 6963.2 6677.2 6131.9 5404.5
4448 3131 2032 1123.6 542 62.8 0
738 866.5 1015.3 1159.6 1269 1317.4 1293.9 1213.9 1110.7 1018.2
944 886 847.8 853.3 964.2 1213.2 1572.3 2043 2641.1 3321.9
4015.9 4695.1 5378.5 6082.7 6879.1 7458.2 7490.9 7034.1 6238 5185
4084.2 3033.7 1982.4 1153.3 457.1 57.6 0
738 866.5 1011.6 1150.7 1251 1296.9 1291.4 1239.6 1159.9 1072.5
994.7 936.7 896.7 893.4 980.7 1199.6 1520.5 1904.2 2352.5 2849.7
3346.5 3845.5 4325 4806.8 5467 6113.9 6286.9 5964.9 5417.4 4704.7
3909 3030 2282 1358.9 515.9 45.5 0
738 856.6 991.8 1118.4 1210.2 1257.2 1272.3 1263.8 1229 1176.4
1118.1 1061.9 1013.4 987.4 1011.6 1130.2 1345.7 1623.7 1920 2194.6
2459.7 2692.5 2912.1 3219.1 3802.9 4389.3 4313.6 3815.7 3356 2949.6
2442.1 1835.2 1231.2 598.9 168.2 20.6 0
738 856.3 977.1 1088.3 1168.7 1213.5 1239.2 1255.8 1264.2 1266.8
1262.4 1249.9 1234.5 1217.6 1215 1244.7 1335.8 1495.2 1718.4 1972.5
2263.7 2625 3102.3 3722.1 4373.5 4496.1 3813.9 2947.4 2167.8 1578.5
1238.9 905.1 656.5 386.3 107.6 4.4 0
738 836.1 937.8 1031.4 1099.7 1140.8 1171.3 1197.7 1222.3 1253.6
1287.3 1321.1 1364.1 1405.2 1461 1544.4 1664.4 1835.9 2095.5 2449.5
2882 3383.9 3980.2 4647 4886.1 4534 3701.6 2777.7 1875.9 1353.1
978.9 653.2 393.3 90.7 2.2 0 0
738 833.9 929.3 1010.1 1071.8 1109.3 1136.8 1165.4 1192.6 1223.8
1262 1303.1 1354.2 1410 1479.7 1579.2 1716.6 1902.4 2147.6 2461.6
2868.1 3355.3 3806.9 4069.1 4019.2 3634.4 2921.3 2119.4 1360 966.8
667.2 418.2 232.8 50.7 0 0 0
738 819.5 906.2 976.7 1029.2 1063.7 1087.6 1113.7 1141.2 1169.5
1205.1 1247.7 1297.3 1352.3 1418.4 1505.1 1621.5 1775.3 1972.1 2245.7
2602.2 2944.4 3112.2 3054.6 2852.3 2513 1978.4 1338.7 723 427
235.4 105.4 40.8 5.1 0 0 0
738 811.1 878.3 927.5 964.6 987 1002.8 1023.3 1041.3 1058.6
1082.8 1115.1 1153.3 1190 1229.3 1277.4 1334 1401.9 1485.2 1568.6
1593.9 1510.2 1298.4 1049.8 772.9 536.5 378.9 273.6 192 138.1
93.3 55.8 31.2 14 2.6 0 0
738 790.2 840.1 876.8 898.1 909.1 916.9 920.2 918 909.5
897 890.4 883.1 865.4 826.9 771.8 714.5 659.8 612.8 580.9
564.7 550 529.8 495.7 469.6 449.4 387 313.6 207.1 145
103.5 72 47.7 20.6 2.9 0 0
738 769.2 805.2 832.4 847.1 850.8 842.3 819.5 782.8 735.1
683.7 642.2 615 598.5 585.3 565.8 537.9 511.1 490.2 479.2
479.2 482.1 482.8 479.9 458.2 410.5 359.8 326.1 274.7 220.7
160.1 105 57.3 22.4 1.5 0 0
738 752.4 769.6 789.4 803.8 802.3 782.8 745 699.1 656.2
620.5 595.2 580.5 569.5 556.6 536.8 508.9 475.1 442.1 416
402.1 403.9 415.3 423 420.1 407.2 379.3 334.1 283.8 236.5
192 150.9 109.8 63.9 27.5 0 0
738 729.6 735.1 749 764.5 771.8 760.4 735.5 707.6 682.6
657.3 628.6 598.9 569.9 541.6 511.9 479.2 444.7 412 385.2
361.3 341.1 323.9 312.8 309.5 308.4 302.6 289.3 266.6 234.6
181 124.1 68.7 36.4 13.2 0 0
738 714.5 700.9 703.9 726.3 754.9 777.3 779.2 763.4 738.4
709.4 674.9 634.9 592.6 552.6 514.4 478.1 442.8 411.2 386.6
368.7 356.9 347.4 335.6 317.6 289.3 260 238.7 219.6 198.3
170.4 131.8 84.8 49.2 16.2 0 0
738 696.5 665 660.2 682.2 737.7 797.2 825.1 816.6 785
747.2 708.7 667.9 622.7 577.6 533.5 492 453.8 420.4 394.7
375.3 361.7 356.2 352.5 344.4 326.8 305.5 281.3 256.7 228
193.1 150.5 110.9 69.8 22.8 0 0
738 679.3 631.9 608.4 619.8 675.6 757.5 823.2 839 811.5
765.6 721.5 680.8 638.2 595.9 553.7 511.9 471.1 435.5 408.3
385.5 370.5 359.5 354.7 347.7 334.9 316.5 295.9 273.6 248.6
214.1 170 124.8 68.7 21.3 0.7 0
738 663.9 611.7 580.9 585.3 635.2 710.9 777 814 803.8
765.2 721.5 680.8 640.4 600.7 561.1 519.9 479.5 444.3 414.5
389.2 372 359.1 351.4 343.3 328.6 307 283.5 260 232.4
198.3 153.5 111.6 59.5 16.2 0 0
738 660.9 598.9 555.9 547.8 580.9 640 707.6 752.4 756.8
732.9 695.8 659.1 624.9 591.2 554.8 516.6 478.1 442.5 412
385.9 367.2 351 336.3 318.7 292.6 256.3 214.1 174.4 141.7
109.4 73.1 44.4 22.4 1.8 0 0
738 642.9 566.6 506.3 476.6 478.1 496.8 522.1 542.3 553
553 539.8 522.9 504.9 485 464.1 443.6 421.2 394.4 366.8
340.4 310.3 279.1 251.9 224.3 187.3 150.5 123.7 102.4 81.5
59.9 37.1 17.3 4.8 0 0 0
738 629.7 542 468.9 423.7 404.3 398 397.3 395.1 391.8
384.8 371.6 355.8 337.1 315 297 279.4 265.8 257 253.4
248.6 238.3 221.8 200.8 175.9 149.8 125.6 104.3 84.1 65.7
47 26.4 11.4 1.8 0 0 0
738 623.1 525.4 445.8 393.3 367.2 353.6 341.8 328.6 313.9
300.7 290.1 278 268 256.3 244.5 232.1 215.9 197.9 182.9
167.4 153.5 141.4 131.8 121.2 108 93.3 78.6 62.8 48.1
32.7 20.6 9.9 0.4 0 0 0
738 617.6 515.5 433.6 378.6 349.2 331.2 313.9 297.4 280.9
265.1 251.5 238.7 225.8 214.1 202.7 190.6 178.1 166.3 153.8
142.1 131.8 122.6 112.7 101 90.7 78.9 65.7 50.7 37.5
27.2 16.2 5.5 0 0 0 0
738 622.7 518.8 435.5 376 341.5 318.3 300.7 285.7 271
256.3 242.3 228 215.2 203.4 191.7 179.6 166.3 153.1 139.5
127.8 117.9 109.4 102.1 94.7 86.7 75.6 63.5 52.9 43.7
33.8 23.1 8.4 0 0 0 0
738 625.7 522.5 438 374.5 332.7 308.1 292.3 278.3 263.6
249.7 235.7 223.2 211.5 200.5 188.7 177 163.8 150.5 137.3
125.6 117.1 110.2 104.3 97.3 87.8 74.9 64.3 56.2 47.7
37.5 25 9.9 2.9 0 0 0
738 625.7 526.5 441.4 373.4 325.7 299.6 284.6 270.6 256.7
241.2 228 216.6 204.2 192 179.9 167.4 155 142.5 130.7
121.2 114.9 109.1 102.8 93.3 80 63.9 56.2 48.1 39.3
28.6 15.1 6.2 1.5 0 0 0
738 638.2 542.3 456.8 382.6 327.2 297.8 282 268 256.3
242.7 229.9 217.4 205.3 192.8 180.7 168.2 156.1 144.7 134.4
125.9 119.3 112.7 104.6 92.9 74.2 55.8 48.1 40.4 31.9
22.8 13.2 7 2.9 0.7 0 0
738 645.5 553 467.4 390.7 332.3 299.6 282.4 268.8 256.3
243.4 231 218.8 206.7 195 183.2 171.1 159.4 148.3 138.4
130 123 115.7 106.5 93.6 74.2 55.1 47.4 39.3 31.2
21.7 12.9 7.3 3.7 1.8 0 0
738 648.4 560 476.6 398 341.5 301.1 284.2 269.1 258.5
246.4 234.3 222.5 210.8 199.4 188.4 176.6 164.9 153.8 142.8
134 126.7 119 110.5 94.7 75.3 58.4 51 42.6 34.1
24.2 14.7 8.8 5.5 3.3 1.5 0
738 669 591.9 512.2 433.3 363.9 315 287.9 273.2 261.4
250.8 239.8 228.8 217.7 206.4 195 183.6 171.8 161.2 150.9
141.7 133.3 124.8 115.3 103.5 88.5 69.8 59.5 50.7 41.9
31.9 20.2 12.5 8.1 5.9 2.9 0
738 684.4 620.9 550 474.4 402.4 342.2 297 274.7 261.4
250.8 240.1 229.5 218.5 207.5 195.7 183.2 171.8 160.8 150.5
142.1 133.3 124.1 113.8 102.4 90 75.6 63.5 54.7 45.9
36.7 26.4 13.6 8.1 5.1 2.6 0
738 699.1 654.7 598.5 535.7 466.7 399.1 334.1 284.9 264
251.5 240.1 229.5 218.5 206.7 195.3 183.2 171.1 159.4 146.9
135.1 124.1 113.8 104.3 96.2 86.7 74.9 62.4 50.7 41.5
33.4 25 14 6.2 3.3 1.1 0
738 722.6 701.3 668.6 615.8 555.2 494.6 432.9 352.9 288.6
258.1 243.8 232.1 220.7 209.7 198.3 186.5 174.8 162.7 149.8
137.7 125.6 114.6 104.3 94.4 84.1 73.1 62.4 50.7 38.6
29.7 20.9 13.2 7 3.3 1.5 0
738 746.8 751.3 746.8 721.5 681.9 634.9 582.7 515.9 429.6
340.4 274.3 242.7 228.4 217.7 207.5 196.4 186.9 177.7 166.7
155.7 142.1 128.5 116 106.1 96.6 106.1 111.3 84.1 67.2
44.4 32.7 18.7 9.2 4.4 2.2 0
738 770.7 802.7 828.7 839 830.9 804.9 770.7 738.8 700.6
642.2 562.9 470 375.3 298.5 257.8 246 237.2 221.8 207.8
197.2 187.6 174 164.1 172.9 179.6 151.3 114.9 69.8 52.1
38.9 28.3 19.1 11 5.5 1.8 0
738 794.9 854.8 910.6 952.1 976 977.4 963.9 951 947
944.4 933.4 911.7 884.5 850 810 759.7 711.6 694.7 757.9
894.8 1025.2 1044.6 905.5 638.9 378.6 223.6 140.6 97.3 71.2
54 38.9 26.4 15.1 5.9 1.5 0
738 818.4 902.5 985.9 1055.6 1100.4 1121.7 1129.1 1136.4 1149.3
1169.1 1194.8 1225.7 1253.9 1282.2 1303.5 1337.3 1397.9 1511 1696
1936.1 2196.5 2450.6 2645.9 2668.7 2485.5 2133.7 1667 1164 727.4
422.6 251.5 143.2 54 16.5 0.7 0
738 826.9 924.2 1020.8 1100.8 1153.7 1180.1 1191.5 1202.2 1216.8
1237 1261.3 1292.8 1324.8 1359.3 1406.3 1473.9 1572.3 1717.7 1919.3
2186.9 2540.2 3021.9 3619.7 4005.2 3911.9 3625.9 3232.3 2807.5 2404.3
1992 1537 1052 618.3 250.8 63.2 0
